Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 80 mm |
d - Internal diameter | 85 mm |
B1 - Sleeve length | 52 mm |
B4 - Overall dismantling length | 56 mm |
G - Thread designation | M95X2 |
lG - Sleeve thread length | 9 mm |
Mass | 0,43 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 21317, 22217, 1317, 2217 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | KM19 |
Designation of the associated blocking device | MB16 |
Designation of the nut | KM16 |
Designation of the associated hydraulic nut | HMV19 EBF |