Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 105 mm |
d - Internal diameter | 110 mm |
B1 - Sleeve length | 63 mm |
B4 - Overall dismantling length | 67 mm |
G - Thread designation | M120X2 |
lG - Sleeve thread length | 12 mm |
Mass | 0,71 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 21322, 1322, 2222 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | KM24 |
Designation of the associated blocking device | MB21 |
Designation of the nut | KM21 |
Designation of the associated hydraulic nut | HMV24 EBF |