
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d1 - Sleeve bore diameter | 115 mm |
| d - Internal diameter | 120 mm |
| B1 - Sleeve length | 90 mm |
| B4 - Overall dismantling length | 94 mm |
| G - Thread designation | M130X2 |
| lG - Sleeve thread length | 13 mm |
| Mass | 1,2 kg |

| TECHNICAL CHARACTERISTICS | | Associated bearing | 23224 |
| Bore | Conique 1:12 |
| CROSS SELLING | | Designation of the associated nut | KM26 |
| Designation of the associated blocking device | MB22 |
| Designation of the nut | KM22 |
| Designation of the associated hydraulic nut | HMV26 EBF |