
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d1 - Sleeve bore diameter | 145 mm |
| d - Internal diameter | 150 mm |
| B1 - Sleeve length | 114 mm |
| B4 - Overall dismantling length | 119 mm |
| G - Thread designation | M160X3 |
| lG - Sleeve thread length | 17 mm |
| Mass | 2,12 kg |

| TECHNICAL CHARACTERISTICS | | Associated bearing | 23230 |
| Bore | Conique 1:12 |
| CROSS SELLING | | Designation of the associated nut | KM32 |
| Designation of the associated blocking device | MB28 |
| Designation of the nut | KM28 |
| Designation of the associated hydraulic nut | HMV32 EBF |