Skip to Header Skip to Main Content Skip to Footer
Expand Image
Log in To add this product to your basket Downloads
No document available
Technical datasheet
Products related to
Product Definition PRODUCT DEFINITION Brand SNR d1 - Sleeve bore diameter 340 mm d - Internal diameter 360 mm B1 - Sleeve length 206 mm B4 - Overall dismantling length 226 mm G - Thread designation Tr380X5 lG - Sleeve thread length 26 mm G1 - Designation of tapping holes for oil injection G1/4 lG1 - Tapping length of oil injection holes 15 mm a - Distance to bore of oil injection hole 9 mm Mass 22,7 kg
TECHNICAL CHARACTERISTICS Associated bearing 24072 Bore Conique 1:30
CROSS SELLING Designation of the associated nut HM3076 Designation of the associated blocking device MS3064 Designation of the nut HM3068 Designation of the associated hydraulic nut HMV76 EBF
Documentation