
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d1 - Sleeve bore diameter | 240 mm |
| d - Internal diameter | 260 mm |
| B1 - Sleeve length | 202 mm |
| B4 - Overall dismantling length | 218 mm |
| G - Thread designation | Tr280X4 |
| lG - Sleeve thread length | 22 mm |
| G1 - Designation of tapping holes for oil injection | G1/4 |
| lG1 - Tapping length of oil injection holes | 15 mm |
| a - Distance to bore of oil injection hole | 9 mm |
| Mass | 15,4 kg |

| TECHNICAL CHARACTERISTICS | | Associated bearing | 24152 |
| Bore | Conique 1:30 |
| CROSS SELLING | | Designation of the associated nut | HM56T |
| Designation of the associated blocking device | MB48 |
| Designation of the nut | HM48T |
| Designation of the associated hydraulic nut | HMV56 EBF |