Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR | 
| d1 - Sleeve bore diameter | 600 mm | 
| d - Internal diameter | 630 mm | 
| B1 - Sleeve length | 440 mm | 
| B4 - Overall dismantling length | 468 mm | 
| G - Thread designation | Tr670X6 | 
| lG - Sleeve thread length | 40 mm | 
| G1 - Designation of tapping holes for oil injection | G1/4 | 
| lG1 - Tapping length of oil injection holes | 15 mm | 
| a - Distance to bore of oil injection hole | 9 mm | 
| Mass | 134 kg | 
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 241/630 | 
| Bore | Conique 1:30 | 
| CROSS SELLING | |
|---|---|
| Designation of the associated nut | HM31/670 | 
| Designation of the associated blocking device | MS30/600 | 
| Designation of the nut | HM30/600 | 
| Designation of the associated hydraulic nut | HMV134 EBF |