Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR | 
| d1 - Sleeve bore diameter | 670 mm | 
| d - Internal diameter | 710 mm | 
| B1 - Sleeve length | 483 mm | 
| B4 - Overall dismantling length | 509 mm | 
| G - Thread designation | Tr750X7 | 
| lG - Sleeve thread length | 45 mm | 
| G1 - Designation of tapping holes for oil injection | G1/4 | 
| lG1 - Tapping length of oil injection holes | 15 mm | 
| a - Distance to bore of oil injection hole | 12 mm | 
| Mass | 209 kg | 
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 241/710 | 
| Bore | Conique 1:30 | 
| CROSS SELLING | |
|---|---|
| Designation of the associated nut | HM150T | 
| Designation of the associated blocking device | MS30/670 | 
| Designation of the nut | HM30/670 | 
| Designation of the associated hydraulic nut | HMV150 EBF |