Log in
To add this product to your basketDownloads
No document available
Products related to
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 260 mm |
d - Internal diameter | 280 mm |
B1 - Sleeve length | 131 mm |
B4 - Overall dismantling length | 139 mm |
G - Thread designation | Tr300X4 |
lG - Sleeve thread length | 24 mm |
G1 - Designation of tapping holes for oil injection | G1/4 |
lG1 - Tapping length of oil injection holes | 15 mm |
a - Distance to bore of oil injection hole | 9 mm |
Mass | 12 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 23056 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | HM3060 |
Designation of the associated blocking device | MB52 |
Designation of the nut | HM52T |
Designation of the associated hydraulic nut | HMV60 EBF |