Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 360 mm |
d - Internal diameter | 380 mm |
B1 - Sleeve length | 232 mm |
B4 - Overall dismantling length | 242 mm |
G - Thread designation | Tr400X5 |
lG - Sleeve thread length | 36 mm |
G1 - Designation of tapping holes for oil injection | G1/4 |
lG1 - Tapping length of oil injection holes | 15 mm |
a - Distance to bore of oil injection hole | 9 mm |
Mass | 32,9 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 23176 |
Bore | Conique 1:12 |
CROSS SELLING | |
---|---|
Designation of the associated nut | HM3180 |
Designation of the associated blocking device | MS3072 |
Designation of the nut | HM3072 |
Designation of the associated hydraulic nut | HMV80 EBF |