Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 400 mm |
| d - Internal diameter | 420 mm |
| B1 - Sleeve length | 266 mm |
| B4 - Overall dismantling length | 276 mm |
| G - Thread designation | Tr440X5 |
| lG - Sleeve thread length | 40 mm |
| G1 - Designation of tapping holes for oil injection | G1/4 |
| lG1 - Tapping length of oil injection holes | 15 mm |
| a - Distance to bore of oil injection hole | 9 mm |
| Mass | 42,3 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 23184 |
| Bore | Conique 1:12 |
| CROSS SELLING | |
|---|---|
| Designation of the associated nut | HM3188 |
| Designation of the associated blocking device | MS3076 |
| Designation of the nut | HM3080 |
| Designation of the associated hydraulic nut | HMV88 EBF |