Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 570 mm |
| d - Internal diameter | 600 mm |
| B1 - Sleeve length | 245 mm |
| B4 - Overall dismantling length | 259 mm |
| G - Thread designation | Tr630X6 |
| lG - Sleeve thread length | 45 mm |
| G1 - Designation of tapping holes for oil injection | G1/4 |
| lG1 - Tapping length of oil injection holes | 15 mm |
| a - Distance to bore of oil injection hole | 11 mm |
| Mass | 75,6 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 230/600 |
| Bore | Conique 1:12 |
| CROSS SELLING | |
|---|---|
| Designation of the associated nut | HM30/630 |
| Designation of the associated blocking device | MS30/560 |
| Designation of the nut | HM30/560 |
| Designation of the associated hydraulic nut | HMV126 EBF |