Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| Dp - External diameter AS support washer | 26 mm |
| Dp1 - Bore diameter AS support washer | 12 mm |
| S - Support washer thickness AS | 1 mm |
| Bearing ring (washer) AS mass | 0,003 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |