Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Dp - External diameter AS support washer | 90 mm |
Dp1 - Bore diameter AS support washer | 65 mm |
S - Support washer thickness AS | 1 mm |
Bearing ring (washer) AS mass | 0,024 kg |
PRODUCT PERFORMANCE | |
---|---|
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |