This product replaces the following references:
- AU0720-4LXL/588 - NTN
- P-AU0765-1LXL/L588 - NTN
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | FC |
| Weight | 0,526 kg |
| External diameter 1 (wheel) | 64 mm |
| Internal diameter n°1 | 35 mm |
| External diameter 1 | 64 mm |
| Width 1 | 43 mm |