This product replaces the following reference:
- P-AU0878-1LL/L588 - NTN
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | FC |
| Weight | 0,997 kg |
| External diameter 1 (wheel) | 79 mm |
| Width 1 | 45 mm |
| External diameter 1 | 79 mm |