Reference AU0847-6LX3L/L588
This product replaces the following references:
- AU0847-4LXL/L588 - NTN
- AU0847-2LXL/L588 - NTN
- AU0847-6LXL/L588 - NTN
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
With integrated sensor ring | 1 |
Width 1 | 37 mm |
External diameter 1 | 72 mm |
Internal diameter n°1 | 39 mm |
Weight | 0,594 kg |