This product replaces the following references:
- AU0911-3LL/L260 - NTN
- P-AU0968-1LL/L588 - NTN
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | FC |
| Weight | 0,867 kg |
| External diameter 1 (wheel) | 79 mm |
| Width 1 | 45 mm |
| External diameter 1 | 79 mm |