Reference AU0933-7LX2L/L588
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 | 44 mm |
| External diameter 1 | 78 mm |
| Internal diameter n°1 | 43 mm |
| Weight | 0,842 kg |
| CHARACTERISTICS | |
|---|---|
| Width 1 | 44 mm |
| External diameter 1 | 78 mm |
| Internal diameter n°1 | 43 mm |
| Weight | 0,842 kg |