This product replaces the following references:- AU1006-3LX2L/L588 - NTN
- AU1066-2LXL/L810 - NTN
- AU1043-1LXL/L810 - NTN
Documentation
Product information
| CHARACTERISTICS | | Fitting position | Train avant |
| External diameter 1 (wheel) | 86 mm |
| Width 1 | 42 mm |
| Internal diameter n°1 | 48 mm |
| External diameter 1 | 86 mm |
| Weight | 0,954 kg |
OE Equivalents
Honda44300-SDA-A51Honda44300-TR4-A51Automotive Compatibility
AcuraILX SaloonILX Saloon => FrontLeft,RightHONDA (DONGFENG)CIVIC IXCIVIC IX => FrontLeft,RightHondaACCORD VIIACCORD VII => FrontLeft,RightHondaCIVICCIVIC => -Right,LeftHondaCIVICCIVIC => FrontLeft,RightHondaCIVIC IX CoupeCIVIC IX Coupe => FrontLeft,RightHondaCivic - FB3 MK IX SaloonCivic - FB3 MK IX Saloon => FrontLeft,RightHondaCivic - FD5 MK VIII SaloonCivic - FD5 MK VIII Saloon => FrontLeft,Right