Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Dc1 - Roller cage bore diameter | 17 mm |
Dc - Roller cage outer diameter | 30 mm |
Dw - Rolling element diameter | 2 mm |
Bearing ring (washer) AS | AS1103 |
Bearing ring (inner ring) WS | WS81103 |
Bearing ring (outer ring) GS | GS81103 |
Ea - Rollers reference outer diameter | 28,5 mm |
Eb - Rollers reference inner diameter | 19,2 mm |
Cage assembly mass | 0,004 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 11,9 kN |
C0a - Static axial load rating | 39,5 kN |
Cua - Limit axial load rating | 4,8 kN |
Nlim - Grease lubrication limit speed | 2500 tr/min |
Nlim - Oil lubrication limit speed | 10000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |