
Documentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| Dc1 - Roller cage bore diameter | 30 mm |
| Dc - Roller cage outer diameter | 47 mm |
| Dw - Rolling element diameter | 2 mm |
| Bearing ring (washer) AS | AS1106 |
| Bearing ring (inner ring) WS | WS81106 |
| Bearing ring (outer ring) GS | GS81106 |
| Ea - Rollers reference outer diameter | 44,4 mm |
| Eb - Rollers reference inner diameter | 34,5 mm |
| Cage assembly mass | 0,008 kg |

| PRODUCT PERFORMANCE | | Ca - Dynamic axial load rating | 16,3 kN |
| C0a - Static axial load rating | 69,5 kN |
| Cua - Limit axial load rating | 8,5 kN |
| N lim - Grease lubrication limit speed | 1500 tr/min |
| N lim - Oil lubrication limit speed | 6000 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |