Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Dc1 - Roller cage bore diameter | 85 mm |
Dc - Roller cage outer diameter | 110 mm |
Dw - Rolling element diameter | 4 mm |
Bearing ring (washer) AS | AS1117 |
Bearing ring (inner ring) WS | WS81117 |
Bearing ring (outer ring) GS | GS81117 |
Ea - Rollers reference outer diameter | 106,4 mm |
Eb - Rollers reference inner diameter | 90,5 mm |
Cage assembly mass | 0,067 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 57,5 kN |
C0a - Static axial load rating | 291 kN |
Cua - Limit axial load rating | 35,5 kN |
Nlim - Grease lubrication limit speed | 600 tr/min |
Nlim - Oil lubrication limit speed | 2400 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |