Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Dc1 - Roller cage bore diameter | 100 mm |
Dc - Roller cage outer diameter | 135 mm |
Dw - Rolling element diameter | 4 mm |
Bearing ring (washer) AS | AS1120 |
Bearing ring (inner ring) WS | WS81120 |
Bearing ring (outer ring) GS | GS81120 |
Ea - Rollers reference outer diameter | 131,4 mm |
Eb - Rollers reference inner diameter | 107,5 mm |
Cage assembly mass | 0,112 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 90 kN |
C0a - Static axial load rating | 550 kN |
Cua - Limit axial load rating | 64 kN |
Nlim - Grease lubrication limit speed | 500 tr/min |
Nlim - Oil lubrication limit speed | 2000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |