Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Dc1 - Roller cage bore diameter | 120 mm |
Dc - Roller cage outer diameter | 155 mm |
Dw - Rolling element diameter | 4 mm |
Bearing ring (washer) AS | AS1124 |
Bearing ring (inner ring) WS | WS81124 |
Bearing ring (outer ring) GS | GS81124 |
Ea - Rollers reference outer diameter | 149,4 mm |
Eb - Rollers reference inner diameter | 125,5 mm |
Cage assembly mass | 0,131 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 99 kN |
C0a - Static axial load rating | 650 kN |
Cua - Limit axial load rating | 72 kN |
Nlim - Grease lubrication limit speed | 430 tr/min |
Nlim - Oil lubrication limit speed | 1700 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |