• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Clutch Release Bearings

BAC368.03 - SNR

BAC368.03

Having a carved a reputation among the largest car manufacturers as an expert in CLUTCH RELEASE BEARINGS, NTN-SNR provides clutch parts to the same high quality required for OEM parts.

This kit contains the following reference(s)

  • FCR62-26-6G1/2E

Documentation

Product information

CHARACTERISTICS
Width 1 (Clutch Release)33 mm
External diameter 2 (Clutch Release Bearing)23 mm
External diameter 1 (Clutch Release Bearing)90 mm
Weight0,246 kg

OE Equivalents

ManufacturerReferenceNissan30502-81N00Nissan30502-81N05Nissan30502-M8000Nissan30502-M8060

Automotive Compatibility

BrandModelGenerationDatePositionLocationNissanAlmeraALMERA I06/1995 => --NissanALMERA IIALMERA II09/2000 => --NissanBLUEBIRDBLUEBIRD09/2000 => 11/1986--NissanBLUEBIRDBLUEBIRD II09/1983 => 11/1986--NissanCHERRYCHERRY06/1981 => 01/1987--NissanCHERRYCHERRY III03/1982 => 11/1986--NissanPRAIRIEPRAIRIE I08/1982 => 01/1985--NissanPrimeraPRIMERA I05/1993 => 12/1997--NissanPrimeraPRIMERA II09/2000 => 01/2002--NissanPrimeraPRIMERA III_IV09/2000 => --NissanPrimeraPRIMERA II_III09/2000 => --NissanPulsarPulsar09/2000 => 06/1986--NissanStanzaSTANZA I09/2000 => 11/1985--NissanSunnySUNNY I09/1981 => 09/1988--NissanSUNNY IISUNNY II09/1988 => 09/1990--NissanSUNNY IIISUNNY III09/1992 => 04/1995--NissanStanzaStanza07/1981 => 11/1985--NissanSunnySunny02/1982 => 11/1996--