Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Clutch Release Bearings

BAC373.03 - SNR

BAC373.03

Having a carved a reputation among the largest car manufacturers as an expert in CLUTCH RELEASE BEARINGS, NTN-SNR provides clutch parts to the same high quality required for OEM parts.

This kit contains the following reference(s)

  • FCR55-17-15G1/2E

Documentation

Product information

CHARACTERISTICS
Width 1 (Clutch Release)31 mm
External diameter 2 (Clutch Release Bearing)34 mm
External diameter 1 (Clutch Release Bearing)70 mm
Weight0,335 kg

OE Equivalents

ManufacturerReferenceMitsubishiMN171419MitsubishiMR195689

Automotive Compatibility

BrandModelGenerationDatePositionLocationMitsubishiL200L20012/1995 => 11/2007--MitsubishiL200L200 I10/1989 => 11/2007--MitsubishiL200L200 II12/1995 => 11/2007--MitsubishiL300L30010/1986 => 02/2003--MitsubishiL400L40011/1994 => 11/2000--MitsubishiLancerLANCER I12/1981 => 11/1982--MitsubishiLancerLANCER I_II12/1981 => 11/1982--MitsubishiPajeroPAJERO I03/1986 => 04/1999--MitsubishiPAJERO IIPAJERO II11/1990 => 03/2004--MitsubishiPAJERO IIIPAJERO III01/2000 => 07/2006--MitsubishiPAJERO MONTEROPAJERO MONTERO II08/2001 => 07/2006--MitsubishiPajeroPajero07/1998 => 11/2010--MitsubishiSPACE GEARSPACE GEAR11/1994 => 06/1997--MitsubishiSTARIONSTARION05/1986 => 02/1990--