Closed ball bushings enable precise and low-friction linear movements on self-supporting hardened steel shafts.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Design type | BBE |
Ball bushings category | Standard ball bushings, closed |
Standard | JIS dimension |
Number of seals | 2 |
Material outer cylinder or steel segments | 100Cr6 |
Material Cage | St15 |
Initial greasing | Non/No |
d - Internal diameter | 100 mm |
d - Internal diameter tolerance | 0/-0.020 |
D - External diameter | 150 mm |
D - External diameter tolerance | 0/-0,025 |
L - Length | 175 mm |
L - Length tolerance | 0/-0,4 |
L1 | 125,5 mm |
L1 tolerance | 0/-0,4 |
D1 - Diameter | 145 mm |
L2 | 4,15 mm |
Number of ball rows | 6 |
Mass | 8,6 kg |
PRODUCT PERFORMANCE | |
---|---|
Cmin | 17,323 kN |
Cmax | 22,173 kN |
C0min | 34,8 kN |
C0max | 44,544 kN |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 110 °C |