A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (Gearbox) | 13 mm |
| Gearbox code | M1X |
| Weight | 0,118 kg |
| Internal diameter n°1 (Gearbox) | 25 mm |
| External diameter 1 (Gearbox) | 52 mm |
| Width 2 (Gearbox) | 14 mm |