Closed ball bushings enable precise and low-friction linear movements on self-supporting hardened steel shafts.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Design type | BBE |
Ball bushings category | Standard ball bushings, closed |
Standard | ISO dimension |
Number of seals | 2 |
Material outer cylinder or steel segments | 100Cr6 |
Material Cage | PA |
Initial greasing | Non/No |
d - Internal diameter | 20 mm |
d - Internal diameter tolerance | 0,009/-0,001 |
D - External diameter | 32 mm |
D - External diameter tolerance | 0/-0,011 |
L - Length | 45 mm |
L - Length tolerance | 0/-0,2 |
L1 | 31,5 mm |
L1 tolerance | 0/-0,2 |
D1 - Diameter | 30,3 mm |
L2 | 1,6 mm |
Number of ball rows | 5 |
Mass | 0,102 kg |
PRODUCT PERFORMANCE | |
---|---|
Cmin | 0,877 kN |
Cmax | 1,283 kN |
C0min | 1,37 kN |
C0max | 2,004 kN |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 80 °C |