• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Standard ball bushings adjustable

BBE30UU-AJ-RL - SNR

BBE30UU-AJ-RL

Adjustable ball bushings enable a reduction in radial clearance for precise and low-friction linear movements on self-supporting hardened steel shafts.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
Design typeBBE-AJ
Ball bushings categoryStandard ball bushing, adjustable-relubricable
StandardISO dimension
Number of seals2
Material outer cylinder or steel segments100Cr6
Material CagePA
Initial greasingNon/No
Re-lubricableOui/Yes
d - Internal diameter30 mm
d - Internal diameter tolerance0,011/-0,001
D - External diameter47 mm
D - External diameter tolerance0/-0,011
L - Length68 mm
L - Length tolerance0/-0,3
L152,1 mm
L1 tolerance0/-0,3
D1 - Diameter44,5 mm
L21,85 mm
Maximum eccentricity0,015 mm
Number of ball rows6
Mass0,355 kg
undefined
PRODUCT PERFORMANCE
Cmin1,584 kN
Cmax2,027 kN
C0min2,74 kN
C0max3,507 kN
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature80 °C