Closed ball bushings enable precise and low-friction linear movements on self-supporting hardened steel shafts.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| Design type | BBE |
| Ball bushings category | Standard ball bushings, closed |
| Standard | ISO dimension |
| Number of seals | 2 |
| Material outer cylinder or steel segments | 100Cr6 |
| Material Cage | X2CrNi19-11 |
| Initial greasing | Non/No |
| d - Internal diameter | 3 mm |
| d - Internal diameter tolerance | 0.008/0 |
| D - External diameter | 7 mm |
| D - External diameter tolerance | 0/-0,008 |
| L - Length | 10 mm |
| L - Length tolerance | 0/-0,12 |
| Number of ball rows | 4 |
| Mass | 0,001 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Cmin | 0,044 kN |
| Cmax | 0,062 kN |
| C0min | 0,105 kN |
| C0max | 0,148 kN |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 110 °C |