With open ball bushings, supported and hardened steel shafts are used to reduce deflection for precise and low-friction linear movements.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Design type | BBE-OP |
Ball bushings category | Standard ball bushings, open |
Standard | ISO dimension |
Number of seals | 2 |
Material outer cylinder or steel segments | 100Cr6 |
Material Cage | St15 |
Initial greasing | Non/No |
d - Internal diameter | 80 mm |
d - Internal diameter tolerance | 0,016/-0,004 |
D - External diameter | 120 mm |
D - External diameter tolerance | 0/-0,015 |
L - Length | 165 mm |
L - Length tolerance | 0/-0,4 |
L1 | 133,7 mm |
L1 tolerance | 0/-0,4 |
D1 - Diameter | 116 mm |
L2 | 4,15 mm |
E | 36,3 mm |
Alpha | 54 ° |
Number of ball rows | 5 |
Mass | 4,38 kg |
PRODUCT PERFORMANCE | |
---|---|
Cmin | 9,465 kN |
Cmax | 9,465 kN |
C0min | 16 kN |
C0max | 16 kN |
Crev for OP | 5395.05 |
C0rev for OP | 9120 |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 110 °C |