Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Standard ball bushings adjustable

BBE8UU-AJ - SNR

BBE8UU-AJ

Adjustable ball bushings enable a reduction in radial clearance for precise and low-friction linear movements on self-supporting hardened steel shafts.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
Design typeBBE-AJ
Ball bushings categoryStandard ball bushings, adjustable
StandardISO dimension
Number of seals2
Material outer cylinder or steel segments100Cr6
Material CagePA
Initial greasingNon/No
d - Internal diameter8 mm
d - Internal diameter tolerance0,008/0
D - External diameter16 mm
D - External diameter tolerance0/-0,008
L - Length25 mm
L - Length tolerance0/-0,2
L116,5 mm
L1 tolerance0/-0,2
D1 - Diameter15,2 mm
L21,1 mm
E1 mm
Number of ball rows4
Mass0,019 kg
undefined
PRODUCT PERFORMANCE
Cmin0,195 kN
Cmax0,276 kN
C0min0,402 kN
C0max0,568 kN
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature80 °C