Flange type ball bushings enable precise and low-friction linear movements on self-supporting hardened steel shafts.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Design type | BBER |
Ball bushings category | Flange type ball bushings |
Standard | ISO dimension |
Number of seals | 2 |
Material outer cylinder or steel segments | X105CrMo17 |
Material Cage | PA |
Initial greasing | Non/No |
d - Internal diameter | 16 mm |
d - Internal diameter tolerance | 0,011/-0,001 |
D - External diameter | 26 mm |
D - External diameter tolerance | 0/-0,016 |
L - Length | 68 mm |
L - Length tolerance | 0,3/-0,3 |
B - Flange width | 6 mm |
D2 - Diameter | 46 mm |
L3 | 31 mm |
D3 - Diameter | 36 mm |
X | 4,5 mm |
Y | 7,5 mm |
Z | 4,1 mm |
Maximum eccentricity | 0,015 mm |
Number of ball rows | 4 |
Mass | 0,16 kg |
PRODUCT PERFORMANCE | |
---|---|
Cmin | 0,71 kN |
Cmax | 1,004 kN |
C0min | 1,78 kN |
C0max | 2,517 kN |
Permissible static Moment My | 14 N/m |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 80 °C |