Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Flange type ball bushings

BBERMS40AUU - SNR

BBERMS40AUU

Flange type ball bushings enable precise and low-friction linear movements on self-supporting hardened steel shafts.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
Design typeBBER
Ball bushings categoryFlange type ball bushings
StandardISO dimension
Number of seals2
Material outer cylinder or steel segmentsX105CrMo17
Material CageX5CrNi18-10
Initial greasingNon/No
d - Internal diameter40 mm
d - Internal diameter tolerance0,016/-0,004
D - External diameter62 mm
D - External diameter tolerance0/-0,022
L - Length151 mm
L - Length tolerance0,3/-0,3
B - Flange width13 mm
D2 - Diameter98 mm
L369 mm
D3 - Diameter80 mm
X9 mm
Y14 mm
Z8,1 mm
Maximum eccentricity0,02 mm
Number of ball rows6
Mass1,805 kg
undefined
PRODUCT PERFORMANCE
Cmin3,872 kN
Cmax4,956 kN
C0min8,04 kN
C0max10,291 kN
Permissible static Moment My147 N/m
Tmin - Min operating temperature-20 °C
Tmax - Max operating temperature140 °C