Flange type ball bushings enable precise and low-friction linear movements on self-supporting hardened steel shafts.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Design type | BBER |
Ball bushings category | Flange type ball bushings |
Standard | ISO dimension |
Number of seals | 2 |
Material outer cylinder or steel segments | X105CrMo17 |
Material Cage | X5CrNi18-10 |
Initial greasing | Non/No |
d - Internal diameter | 60 mm |
d - Internal diameter tolerance | 0,013/-0,002 |
D - External diameter | 90 mm |
D - External diameter tolerance | 0/-0,025 |
L - Length | 125 mm |
L - Length tolerance | 0,3/-0,3 |
B - Flange width | 18 mm |
D2 - Diameter | 134 mm |
D3 - Diameter | 112 mm |
X | 11 mm |
Y | 17 mm |
Z | 11,1 mm |
Maximum eccentricity | 0,02 mm |
Number of ball rows | 6 |
Mass | 3,22 kg |
PRODUCT PERFORMANCE | |
---|---|
Cmin | 6,085 kN |
Cmax | 7,789 kN |
C0min | 9,8 kN |
C0max | 12,544 kN |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 140 °C |