With open ball bushings, supported and hardened steel shafts are used to reduce deflection for precise and low-friction linear movements.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Design type | BBE-OP |
Ball bushings category | Standard ball bushings, open |
Standard | ISO dimension |
Number of seals | 2 |
Material outer cylinder or steel segments | X105CrMo17 |
Material Cage | PA |
Initial greasing | Non/No |
d - Internal diameter | 25 mm |
d - Internal diameter tolerance | 0,011/-0,001 |
D - External diameter | 40 mm |
D - External diameter tolerance | 0/-0,011 |
L - Length | 58 mm |
L - Length tolerance | 0/-0,3 |
L1 | 44,1 mm |
L1 tolerance | 0/-0,3 |
D1 - Diameter | 37,5 mm |
L2 | 1,85 mm |
E | 12,5 mm |
Alpha | 60 ° |
Number of ball rows | 5 |
Mass | 0,195 kg |
PRODUCT PERFORMANCE | |
---|---|
Cmin | 0,908 kN |
Cmax | 0,908 kN |
C0min | 1,57 kN |
C0max | 1,57 kN |
Crev for OP | 517.56 |
C0rev for OP | 894.9 |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 80 °C |