Super ball bushings are characterized by the ability to compensate misalignments of up to ± 0.5 °. Super ball bushings are available in closed and open versions.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Design type | BBET |
Ball bushings category | Super ball bushings, closed |
Standard | ISO dimension |
Number of seals | 2 |
Material outer cylinder or steel segments | 100Cr6 |
Material Cage | PA |
Initial greasing | Non/No |
Re-lubricable | Oui/Yes |
d - Internal diameter | 12 mm |
d - Internal diameter tolerance | 0,008/0 |
D - External diameter | 22 mm |
L - Length | 32 mm |
L - Length tolerance | 0,2/-0,2 |
L1 | 22,9 mm |
L1 tolerance | 0/-0,2 |
D1 - Diameter | 21 mm |
L2 | 1,3 mm |
Diameter F H11 | 3 mm |
J | 0,7 mm |
Number of ball rows | 5 |
Mass | 0,021 kg |
PRODUCT PERFORMANCE | |
---|---|
Cmin | 1,02 kN |
Cmax | 1,492 kN |
C0min | 1,29 kN |
C0max | 1,887 kN |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 80 °C |