Super ball bushings are characterized by the ability to compensate misalignments of up to ± 0.5 °. Super ball bushings are available in closed and open versions.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| Design type | BBET |
| Ball bushings category | Super ball bushings, closed |
| Standard | ISO dimension |
| Number of seals | 2 |
| Material outer cylinder or steel segments | 100Cr6 |
| Material Cage | PA |
| Initial greasing | Non/No |
| Re-lubricable | Oui/Yes |
| d - Internal diameter | 20 mm |
| d - Internal diameter tolerance | 0,009/-0,001 |
| D - External diameter | 32 mm |
| L - Length | 45 mm |
| L - Length tolerance | 0,2/-0,2 |
| L1 | 31,5 mm |
| L1 tolerance | 0/-0,2 |
| D1 - Diameter | 30,3 mm |
| L2 | 1,6 mm |
| Diameter F H11 | 3 mm |
| J | 1 mm |
| Number of ball rows | 6 |
| Mass | 0,058 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Cmin | 2,09 kN |
| Cmax | 2,675 kN |
| C0min | 2,63 kN |
| C0max | 3,366 kN |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 80 °C |