Super ball bushings are characterized by the ability to compensate misalignments of up to ± 0.5 °. Super ball bushings are available in closed and open versions.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Design type | BBET |
Ball bushings category | Super ball bushings, closed |
Standard | ISO dimension |
Number of seals | 2 |
Material outer cylinder or steel segments | 100Cr6 |
Material Cage | PA |
Initial greasing | Non/No |
Re-lubricable | Oui/Yes |
Fixing hole | Oui/Yes |
d - Internal diameter | 25 mm |
d - Internal diameter tolerance | 0,011/-0,001 |
D - External diameter | 40 mm |
L - Length | 58 mm |
L - Length tolerance | 0,2/-0,2 |
L1 | 44,1 mm |
L1 tolerance | 0/-0,3 |
D1 - Diameter | 37,5 mm |
L2 | 1,85 mm |
E | 11,5 mm |
Alpha | 57 ° |
Diameter F H11 | 3 mm |
G | 1,5 mm |
J | 1,5 mm |
Number of ball rows | 5 |
Mass | 0,103 kg |
PRODUCT PERFORMANCE | |
---|---|
Cmin | 3,78 kN |
Cmax | 3,78 kN |
C0min | 4,72 kN |
C0max | 4,72 kN |
Crev for OP | 2154.6 |
C0rev for OP | 2690.4 |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 80 °C |