Super ball bushings are characterized by the ability to compensate misalignments of up to ± 0.5 °. Super ball bushings are available in closed and open versions.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Design type | BBET |
Ball bushings category | Super ball bushings, closed |
Standard | ISO dimension |
Number of seals | 2 |
Material outer cylinder or steel segments | 100Cr6 |
Material Cage | PA |
Initial greasing | Non/No |
Re-lubricable | Oui/Yes |
Fixing hole | Oui/Yes |
d - Internal diameter | 50 mm |
d - Internal diameter tolerance | 0,013/-0.002 |
D - External diameter | 75 mm |
L - Length | 100 mm |
L - Length tolerance | 0,2/-0,2 |
L1 | 77,6 mm |
L1 tolerance | 0/-0,3 |
D1 - Diameter | 72 mm |
L2 | 2,65 mm |
E | 22,5 mm |
Alpha | 54 ° |
Diameter F H11 | 5 mm |
G | 2,5 mm |
J | 2,7 mm |
Number of ball rows | 5 |
Mass | 0,52 kg |
PRODUCT PERFORMANCE | |
---|---|
Cmin | 10,8 kN |
Cmax | 10,8 kN |
C0min | 13,5 kN |
C0max | 13,5 kN |
Crev for OP | 6156 |
C0rev for OP | 7695 |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 80 °C |