Closed ball bushings enable precise and low-friction linear movements on self-supporting hardened steel shafts.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
Design type | BBE |
Ball bushings category | Standard ball bushings, closed |
Standard | JIS dimension |
Number of seals | 2 |
Material outer cylinder or steel segments | X105CrMo17 |
Material Cage | PA |
Initial greasing | Non/No |
d - Internal diameter | 13 mm |
d - Internal diameter tolerance | 0/-0,009 |
D - External diameter | 23 mm |
D - External diameter tolerance | 0/-0,013 |
L - Length | 32 mm |
L - Length tolerance | 0/-0,2 |
L1 | 23 mm |
L1 tolerance | 0/-0,2 |
D1 - Diameter | 22 mm |
L2 | 1,3 mm |
Number of ball rows | 4 |
Mass | 0,049 kg |
PRODUCT PERFORMANCE | |
---|---|
Cmin | 0,421 kN |
Cmax | 0,595 kN |
C0min | 0,784 kN |
C0max | 1,109 kN |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 80 °C |