Closed ball bushings enable precise and low-friction linear movements on self-supporting hardened steel shafts.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| Design type | BBE |
| Ball bushings category | Standard ball bushings, closed |
| Standard | JIS dimension |
| Number of seals | 2 |
| Material outer cylinder or steel segments | X105CrMo17 |
| Material Cage | X2CrNi19-11 |
| Initial greasing | Non/No |
| d - Internal diameter | 6 mm |
| d - Internal diameter tolerance | 0/-0,009 |
| D - External diameter | 12 mm |
| D - External diameter tolerance | 0/-0,011 |
| L - Length | 19 mm |
| L - Length tolerance | 0/-0,2 |
| L1 | 13,5 mm |
| L1 tolerance | 0/-0,2 |
| D1 - Diameter | 11,5 mm |
| L2 | 1,1 mm |
| Number of ball rows | 4 |
| Mass | 0,009 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Cmin | 0,131 kN |
| Cmax | 0,185 kN |
| C0min | 0,265 kN |
| C0max | 0,375 kN |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 140 °C |