
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Designation | BF15_C3 |
Brand | SNR |
Series | BF |
Housing type | Block type |
Material | Carbon steel |
B - Flange width | 20 mm |
B1 | 10 mm |
B3 | 9 mm |
H | 48 mm |
H1 | 28 mm |
H2 | 38 |
H5 | 18 mm |
H6 | 6,5 mm |
W | 70 mm |
W3 | 35 mm |
W1 | 40 mm |
W2 | 54 mm |
S1 | 6,6 mm |
S2 | 11 mm |
d1 | 15 mm |
d2 | 5,5 mm |
Mass | 0,4 kg |
