
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Designation | BF20_C3 |
Brand | SNR |
Series | BF |
Housing type | Block type |
Material | Carbon steel |
B - Flange width | 26 mm |
B1 | 13 mm |
B3 | 12 mm |
H | 60 mm |
H1 | 34 mm |
H2 | 50 |
H5 | 22 mm |
H6 | 8,5 mm |
W | 88 mm |
W3 | 44 mm |
W1 | 52 mm |
W2 | 70 mm |
S1 | 9 mm |
S2 | 14 mm |
d1 | 20 mm |
d2 | 6,6 mm |
Mass | 0,77 kg |
