Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BF25_C3 |
Brand | SNR |
Series | BF |
Housing type | Block type |
Material | Carbon steel |
B - Flange width | 30 mm |
B1 | 15 mm |
B3 | 15 mm |
H | 80 mm |
H1 | 48 mm |
H2 | 70 |
H5 | 33 mm |
H6 | 11 mm |
W | 106 mm |
W3 | 53 mm |
W1 | 64 mm |
W2 | 85 mm |
S1 | 11 mm |
S2 | 17 mm |
d1 | 26 mm |
d2 | 9 mm |
Mass | 1,45 kg |