Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BF30_C3 |
Brand | SNR |
Series | BF |
Housing type | Block type |
Material | Carbon steel |
B - Flange width | 32 mm |
B1 | 16 mm |
B3 | 16 mm |
H | 89 mm |
H1 | 51 mm |
H2 | 78 |
H5 | 33 mm |
H6 | 13 mm |
W | 128 mm |
W3 | 64 mm |
W1 | 76 mm |
W2 | 102 mm |
S1 | 14 mm |
S2 | 20 mm |
d1 | 30 mm |
d2 | 11 mm |
Mass | 1,95 kg |