Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BF35_C3 |
Brand | SNR |
Series | BF |
Housing type | Block type |
Material | Carbon steel |
B - Flange width | 32 mm |
B1 | 16 mm |
B3 | 17 mm |
H | 96 mm |
H1 | 52 mm |
H2 | 79 |
H5 | 35 mm |
H6 | 13 mm |
W | 140 mm |
W3 | 70 mm |
W1 | 88 mm |
W2 | 114 mm |
S1 | 14 mm |
S2 | 20 mm |
d1 | 35 mm |
d2 | 11 mm |
Mass | 2,25 kg |