Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | BF40_C3 |
Brand | SNR |
Series | BF |
Housing type | Block type |
Material | Carbon steel |
B - Flange width | 37 mm |
B1 | 18,5 mm |
B3 | 18 mm |
H | 110 mm |
H1 | 60 mm |
H2 | 90 |
H5 | 37 mm |
H6 | 17,5 mm |
W | 160 mm |
W3 | 80 mm |
W1 | 100 mm |
W2 | 130 mm |
S1 | 18 mm |
S2 | 26 mm |
d1 | 40 mm |
d2 | 14 mm |
Mass | 3,3 kg |